IESNA:LM-63-2002
[TEST]P1055270
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D935-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1035
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
902.9 892.9 888.5 881.8 871.9 857.5 842 823.2 802.2 778.9
754.6 729.1 699.3 671.6 641.7 610.8 579.8 547.7 514.5 481.3
448.1 416 382.8 349.6 317.5 284.4 248.9 216.9 183.7 151.6
120.6 91.8 64.2 39.8 17.7 3.3 0
902.9 906.2 899.5 889.6 875.2 849.7 821 785.6 749.1 708.1
666.1 621.8 576.5 528.9 483.5 438.1 392.8 348.5 305.4 262.2
221.3 182.6 144.9 112.9 85.2 68.6 53.1 38.7 26.6 16.6
11.1 6.6 4.4 3.3 1.1 1.1 0
902.9 895.1 885.2 859.7 821 773.4 720.3 661.6 600.8 537.7
474.7 412.7 354.1 299.8 245.6 198.1 154.9 119.5 100.7 84.1
69.7 55.3 43.2 33.2 25.4 19.9 15.5 12.2 10 7.7
6.6 4.4 3.3 2.2 2.2 1.1 0
902.9 895.1 876.3 833.1 780 715.9 643.9 568.7 490.2 416
347.4 285.5 225.7 174.8 133.9 112.9 95.2 79.7 65.3 52
40.9 33.2 26.6 22.1 17.7 14.4 12.2 10 8.9 6.6
5.5 4.4 3.3 2.2 1.1 1.1 0
902.9 897.3 879.6 830.9 769 697.1 615.2 533.3 451.4 377.3
310.9 245.6 189.2 143.8 119.5 100.7 84.1 68.6 55.3 44.3
35.4 28.8 23.2 19.9 16.6 13.3 11.1 8.9 7.7 6.6
4.4 3.3 3.3 2.2 1.1 1.1 0
